ZHCSGN9D February 2016 – March 2018 LM36274
PRODUCTION DATA.
The Boost Integral and Proportional Feedback Gain Select bits in Option 2 register (bits [3:2] and bits[5:4] in register 0x11) contain adjustment parameters for the LM36274 internal loop gain. The optimized settings using a 1-uF capacitor at BL_OUT are the default settings of 01 and 11 for Integral and Proportional, respectively.