ZHCSGN9D February 2016 – March 2018 LM36274
PRODUCTION DATA.
The LM36274 has TSD protection which shuts down the backlight boost, all backlight current sinks, LCM bias boost, inverting charge pump, and the LDO when the die temperature reaches or exceeds 140°C (typical). The I2C interface remains active during a TSD event. If a TSD fault occurs the TSD fault is set (register 0x0F bit[6]). The fault is cleared by an I2C read of register 0x0F or by toggling the HWEN pin.