ZHCSGN9D February 2016 – March 2018 LM36274
PRODUCTION DATA.
The LM36274 provides OVP that monitors the LCM bias boost output voltage (VLCM_OUT) and protects LCM_OUT and LCM_SW from exceeding safe operating voltages. The OVP threshold is set to 7.8 V (typical). If an LCM bias overvoltage condition is detected, the LCM_OVP flag, register 0x0F bit[5], is set. Once the OVP condition is removed, the flag can be cleared with an I2C read back of the register. An LCM OVP condition does not cause the LCM bias to shut down; it is a report-only flag.