ZHCSGN9D February 2016 – March 2018 LM36274
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NUMBER | NAME | ||
A1 | VNEG | O | Inverting charge pump output. Bypass VNEG with a 10-µF ceramic capacitor to CP_GND. |
A2 | C- | O | Inverting charge-pump flying capacitor negative connection |
A3 | CP_GND | — | Charge pump GND. Connect the CNEG capacitor negative terminal to this pin. |
A4 | C+ | O | Inverting charge-pump flying capacitor positive connection |
B1 | IN | I | Input voltage connection. Bypass IN with a 10-µF ceramic capacitor to GND. |
B2 | LCM_EN2 | I | Enable for LCD bias negative output; 300-kΩ internal pulldown resistor between LCM_EN2 and GND. |
B3 | LCM_EN1 | I | Enable for LCD bias positive output; 300-kΩ internal pulldown resistor between LCM_EN1 and GND. |
B4 | VPOS | O | Positive LCD bias output. Bypass VPOS with a 10-µF ceramic capacitor to GND. |
C1 | LED4 | I | Current sink 4 input. Connect the cathode of LED string 4 to this pin. |
C2 | SCL | I | Serial clock connection for I2C-compatible interface |
C3 | SDA | I/O | Serial clock connection for I2C-compatible interface |
C4 | LCM_OUT | O | LCD bias boost output voltage. Bypass LCM_OUT with a 10-µF ceramic capacitor to LCM_GND. |
D1 | LED3 | I | Current sink 3 input. Connect the cathode of LED string 3 to this pin. Leave this pin disconnected if not used. |
D2 | PWM | I | PWM input for duty cycle current control; 300-kΩ internal pulldown resistor between PWM and GND. |
D3 | HWEN | I | Active high chip enable; 300-kΩ internal pulldown resistor between HWEN and GND. |
D4 | LCM_SW | O | LCD bias boost inductor connection |
E1 | LED2 | I | Current sink 2 input. Connect the cathode of LED string 2 to this pin. Leave this pin disconnected if not used. |
E2 | AGND | — | Analog ground connection. Connect AGND directly to GND on the PCB. |
E3 | LCM_GND | — | LCD bias boost GND connection. Connect LCM_GND to the negative terminal of the LCD bias output capacitor. |
E4 | BL_GND | — | Backlight boost output capacitor GND connection |
F1 | LED1 | I | Current sink 1 input. Connect the cathode of LED string 1 to this pin. Leave this pin disconnected if not used. |
F2 | BL_OUT | O | Backlight boost output voltage sense connection. Connect to the positive terminal of backlight boost output capacitor. |
F3 | BL_SW | O | Backlight boost inductor connection |
F4 | BL_SW | O | Backlight boost inductor connection |