ZHCSGN9D February 2016 – March 2018 LM36274
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
NOT USED | VPOS_SC
_FILT[1] |
VPOS_SC
_FILT[0] |
VNEG_SC
_FILT[1] |
VNEG_SC
_FILT[0] |
|||
R/W-0 | R/W-0 | R/W-0 | R/W-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:4 | NOT USED | |||
5:4 | VPOS_SC_FILT | R/W | 00 | VPOS short circuit filter timer
00 = 2 ms 01 = 1 ms 10 = 500 µs 11 = 100 µs |
1:0 | VNEG_SC_FILT | R/W | 00 | VNEG short circuit filter timer
00 = 2 ms 01 = 1 ms 10 = 500 µs 11 = 100 µs |