ZHCSGN9D February 2016 – March 2018 LM36274
PRODUCTION DATA.
In wake1 mode the LM36274 passes VIN through to the LCM boost output and the enabled VPOS, VNEG outputs. Due to the impedance of the LCM boost, the VPOS LDO and the VNEG charge pump, the respective outputs are regulated close to VIN only at very light load current and droop below VIN as the load increases.