ZHCSGN9D February 2016 – March 2018 LM36274
PRODUCTION DATA.
The number of bits of resolution on the PWM input varies according to the PWM sample rate and PWM input frequency (see Table 5).
PWM FREQUENCY
(kHz) |
RESOLUTION
(PWM SAMPLE RATE = 1 MHz) |
RESOLUTION
(PWM SAMPLE RATE = 4 MHz) |
RESOLUTION
(PWM SAMPLE RATE = 24 MHz) |
|
---|---|---|---|---|
0.4 | 11 | 11 | 11 | |
2 | 9 | 11 | 11 | |
12 | 6.4 | 8.4 | 11 |