ZHCSGN9D February 2016 – March 2018 LM36274
PRODUCTION DATA.
If wake-up mode is selected the LM36274 allows on/off control of both VPOS and VNEG with only one external pin (LCM_EN2). Any combination of VPOS or VNEG can be turned on based on the state of bits VPOS_EN and VNEG_EN in register 0x09. In these modes the internal shutdown timing of the VPOS and VNEG blocks is modified to allow for lower quiescent current in standby mode, therefore reducing the average current consumption during a sequence of on/off events.
There are two wake-up modes available on the LM36274: wake1 and wake2.