ZHCSGN9D February 2016 – March 2018 LM36274
PRODUCTION DATA.
The LM36274 is in shutdown when the HWEN pin is low.
After the HWEN pin is set high the LM36274 goes into standby mode. In standby mode, I2C writes are allowed but references, bias currents, the oscillator, LCM powers, and backlight are all disabled to keep the quiescent supply current low (2 µA typical).