ZHCSD20G October 2014 – November 2023 DLPC900
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
ƒclock | Clock frequency, OCLKA (1) | N/A | OCLKA | 0.787 | 50.00 | MHz |
tc | Cycle time, OCLKA | N/A | OCLKA | 20.00 | 1270.6 | ns |
tw(H) | Pulse duration, high (2)
50% to 50% reference points (signal) |
N/A | OCLKA | (tc / 2) – 2 | ns | |
tw(L) | Pulse duration, low (2)
50% to 50% reference points (signal) |
N/A | OCLKA | (tc / 2) – 2 | ns | |
Jitter | N/A | OCLKA | 350 | ps |