ZHCSD20G October 2014 – November 2023 DLPC900
PRODUCTION DATA
The DLPC900 controller is required to be coupled with the DLP500YX, DLP5500, DLP6500, DLP670S, or DLP9000 DMD to provide a reliable display solution for video display and structure light applications. The DLPC900 converts the digital input data into the digital format needed by the DLP500YX, DLP5500, DLP6500, DLP670S, or DLP9000 DMDs. The DMDs consist of an array of micromirrors which reflect incoming light to one of two directions by using binary pulse-width-modulation (PWM) for each micromirror, with the primary direction being into a projection or collection optics. Applications of interest include 3D machine vision, 3D printing, direct imaging lithography, and intelligent lighting.