ZHCSD20G October 2014 – November 2023 DLPC900
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
ƒclock | Clock frequency, P_CLK1, P_CLK2, P_CLK3 (24-bit bus Section 6.3.5.6) | 12 | 175 | MHz | |
ƒclock | Clock frequency, P_CLK1, P_CLK2, P_CLK3
(48-bit bus Section 6.3.5.6)
See Section 5.12. | 12 | 141 | MHz | |
tc | Cycle time, P_CLK1, P_CLK2, P_CLK3 | 5.714 | 83.33 | ns | |
tw(H) | Pulse duration, high | 50% to 50% reference points (signal) | 2.3 | ns | |
tw(L) | Pulse duration, low | 50% to 50% reference points (signal) | 2.3 | ns | |
tjp | Clock period jitter P_CLK1, P_CLK2, P_CLK3 (that is, the deviation in period from ideal period) | Max fclock | See (1) | ps | |
tt | Transition time, tt = tf / tr , P_CLK1, P_CLK2, P_CLK3 | 20% to 80% reference points (signal) | 0.6 | 2.0 | ns |
tt | Transition time, tt = tf / tr, P1_A(9:0), P1_B(9:0) , P1_C(9:0), P1_HSYNC, P1_VSYNC, P1_DATEN | 20% to 80% reference points (signal) | 0.6 | 3.0 | ns |
tt | Transition time, tt = tf / tr | 20% to 80% reference points (signal) | 0.6 | 3.0 | ns |
tsu | Setup time, P1_A(9:0), valid before P_CLK1, P_CLK2, or P_CLK3 | 0.8 | ns | ||
th | Hold time, P1_A(9:0), valid after P_CLK1, P_CLK2, or P_CLK3 | 0.8 | ns | ||
tsu | Setup time, P1_B(9:0), valid before P_CLK1, P_CLK2, or P_CLK3 | 0.8 | ns | ||
th | Hold time, P1_B(9:0), valid after P_CLK1, P_CLK2, or P_CLK3 | 0.8 | ns | ||
tsu | Setup time, P1_C(9:0), valid before P_CLK1, P_CLK2, or P_CLK3 | 0.8 | ns | ||
th | Hold time, P1_C(9:0), valid after P_CLK1, P_CLK2, or P_CLK3 | 0.8 | ns | ||
tsu | Setup time, P1_VSYNC, valid before P_CLK1, P_CLK2, or P_CLK3 | 0.8 | ns | ||
th | Hold time, P1_VSYNC, valid after P_CLK1, P_CLK2, or P_CLK3 | 0.8 | ns | ||
tsu | Setup time, P1_HSYNC, valid before P_CLK1, P_CLK2, or P_CLK3 | 0.8 | ns | ||
th | Hold time, P1_HSYNC, valid after P_CLK1, P_CLK2, or P_CLK3 | 0.8 | ns | ||
tsu | Setup time, P2_A(9:0), valid before P_CLK1, P_CLK2, or P_CLK3 | 0.8 | ns | ||
th | Hold time, P2_A(9:0), valid after P_CLK1, P_CLK2, or P_CLK3 | 0.8 | ns | ||
tsu | Setup time, P2_B(9:0), valid before P_CLK1, P_CLK2, or P_CLK3 | 0.8 | ns | ||
th | Hold time, P2_B(9:0), valid after P_CLK1, P_CLK2, or P_CLK3 | 0.8 | ns | ||
tsu | Setup time, P2_C(9:0), valid before P_CLK1, P_CLK2, or P_CLK3 | 0.8 | ns | ||
th | Hold time, P2_C(9:0), valid after P_CLK1, P_CLK2, or P_CLK3 | 0.8 | ns | ||
tsu | Setup time, P2_VSYNC, valid before P_CLK1, P_CLK2, or P_CLK3 | 0.8 | ns | ||
th | Hold time, P2_VSYNC, valid after P_CLK1, P_CLK2, or P_CLK3 | 0.8 | ns | ||
tsu | Setup time, P2_HSYNC, valid before P_CLK1, P_CLK2, or P_CLK3 | 0.8 | ns | ||
th | Hold time, P2_HSYNC, valid after P_CLK1, P_CLK2, or P_CLK3 | 0.8 | ns | ||
tsu | Setup time, P_DATEN1, valid before P_CLK1, P_CLK2, or P_CLK3 | 0.8 | ns | ||
th | Hold time, P_DATEN1, valid after P_CLK1, P_CLK2, or P_CLK3 | 0.8 | ns | ||
tsu | Setup time, P_DATEN2, valid before P_CLK1, P_CLK2, or P_CLK3 | 0.8 | ns | ||
th | Hold time, P_DATEN2, valid after P_CLK1, P_CLK2, or P_CLK3 | 0.8 | ns | ||
tw(A) | VSYNC active pulse duration | 1 | Video line | ||
tw(A) | HSYNC active pulse duration | 16 | Pixel clocks |