ZHCSD20G October 2014 – November 2023 DLPC900
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
ƒclock | Clock frequency, SSPx_CLK | N/A | SSPx_CLK | 73.00 | 25000 | kHz |
tc | Cycle time, SSPx_CLK | N/A | SSPx_CLK | 0.040 | 13.6 | µs |
tw(H) | Pulse duration, high 50% to 50% reference points (signal) |
N/A | SSPx_CLK | 40% | ||
tw(L) | Pulse duration, low 50% to 50% reference points (signal) |
N/A | SSPx_CLK | 40% | ||
SSP MASTER | ||||||
tpd | Output propagation, clock to Q, SSPx_DO | SSPx_CLK↓ (1) (2) | SSPx_DO (1) (2) | –5 | 5 | ns |
SSPx_CLK↑ (1) (3) | SSPx_DO (1) (3) | –5 | 5 | ns | ||
SSP SLAVE | ||||||
tpd | Output propagation, clock to Q, SSPx_DO | SSPx_CLK↓ (1) (2) | SSPx_DO (1) (2) | 0 | 34 | ns |
SSPx_CLK↑ (1) (3) | SSPx_DO (1) (3) | 0 | 34 | ns |
SPI CLOCKING MODE | SPI CLOCK POLARITY (CPOL) | SPI CLOCK PHASE (CPHA) |
---|---|---|
0 | 0 | 0 |
1 | 0 | 1 |
2 | 1 | 0 |
3 | 1 | 1 |