ZHCSD20G October 2014 – November 2023 DLPC900
PRODUCTION DATA
Following system power-up, the DLPC900 performs a power-up initialization routine that defaults the controller to its normal operation power mode in which all blocks are powered, all processor clocks are enabled at their full rate, and associated resets are released. Most other clocks default to disabled with associated resets asserted until released by the processor. These same defaults are also applied as part of all system reset events that occur without removing or cycling power. The 1.8-V power must be applied prior to releasing the reset so that the LVDS I/O and the internal embedded DRAM are enabled before the DLPC900 begins executing its system initialization routines.