ZHCSD20G October 2014 – November 2023 DLPC900
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
ƒclock | Clock
frequency, MOSC1 Stability and Tolerance. Crystal frequency 20 MHz. (2) |
19.998 100 |
20.002 100 |
MHz ppm |
|
tc | Cycle time, MOSC1 | 49.995 | 50.005 | ns | |
tw(H) | Pulse duration2, MOSC, high | 50% to 50% reference points (signal) | 20 | ns | |
tw(L) | Pulse duration2, MOSC, low | 50% to 50% reference points (signal) | 20 | ns | |
tt | Transition time2, MOSC, tt = tƒ / tr | 20% to 80% reference points (signal) | 12 | ns | |
tjp | Period
jitter2, MOSC (The deviation in period from ideal period due solely to high-frequency jitter – not spread spectrum clocking) |
18 | ps |