ZHCSD20G October 2014 – November 2023 DLPC900
PRODUCTION DATA
Figure 6-4 shows the controller connections for full-bus default or swapped. Refer to the Firmware section of the DLP® LightCrafter™ Single DLPC900 Evaluation Module (EVM) User's Guide (DLPU101) or DLP® LightCrafter™ Dual DLPC900 Evaluation Module (EVM) User's Guide (DLPU102) for details on how to select the bus swap settings to match the board layout connections.