ZHCSD20G October 2014 – November 2023 DLPC900
PRODUCTION DATA
PCB designed and built in accordance with the following industry specifications:
INDUSTRY SPECIFICATION | APPLICABLE TO |
IPC-2221 and IPC2222, Type 3, Class X, at Level B producibility | Board Design |
IPC-6011 and IPC-6012, Class 2 | PWB Fabrication |
IPC-SM-840, Class 3, Color Green | Finished PWB Solder mask |
UL94V-0 Flammability Rating and Marking | Finished PWB |
UL796 Rating and Marking | Finished PWB |