ZHCSD20G October 2014 – November 2023 DLPC900
PRODUCTION DATA
The DLPC900 outputs a trigger signal for synchronizing displayed patterns with a camera, sensor, or other peripherals. The sync output supporting signals are: horizontal sync, vertical sync, two input triggers, and two output triggers. Depending on the application, these signals control how the pattern is displayed.
SIGNAL NAME | DESCRIPTION | |||
---|---|---|---|---|
P1_HSYNC | Horizontal Sync | |||
P1_VSYNC | Vertical Sync | |||
TRIG_IN_1 | Depending on the mode, advances the pattern display. | |||
TRIG_IN_2 | Depending on the mode, starts or stops the pattern display. | |||
TRIG_OUT_1 | Active high during pattern exposure | |||
TRIG_OUT_2 | Active high pulse to indicate first pattern display |