ZHCSD20G October 2014 – November 2023 DLPC900
PRODUCTION DATA
The DLPC900 controller requires a minimum horizontal and vertical blanking for both Port 1 and Port 2, as shown in Section 5.16. These parameters indicate the time allocated to retrace the signal at the end of each line and field of a display. Refer to Section 10.1.3.