LMP7716Q

正在供货

LMP7715/LMP7716/LMP7716Q 单精度和双精度、17MHz、低噪声、CMOS 输入

产品详情

Number of channels 2 Offset drift (typ) (µV/°C) 1.75 Input bias current (max) (pA) 1 GBW (typ) (MHz) 17 Slew rate (typ) (V/µs) 9.5 Vn at 1 kHz (typ) (nV√Hz) 5.8 CMRR (typ) (dB) 100 Rating Military Operating temperature range (°C) to Iout (typ) (A) 0.021 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) -1 Output swing headroom (to negative supply) (typ) (V) 0.022 Output swing headroom (to positive supply) (typ) (V) -0.022
Number of channels 2 Offset drift (typ) (µV/°C) 1.75 Input bias current (max) (pA) 1 GBW (typ) (MHz) 17 Slew rate (typ) (V/µs) 9.5 Vn at 1 kHz (typ) (nV√Hz) 5.8 CMRR (typ) (dB) 100 Rating Military Operating temperature range (°C) to Iout (typ) (A) 0.021 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) -1 Output swing headroom (to negative supply) (typ) (V) 0.022 Output swing headroom (to positive supply) (typ) (V) -0.022
  • Unless Otherwise Noted,
    Typical Values at VS = 5V.
    • Input Offset Voltage ±150 μV (Max)
    • Input Bias Current 100 fA
    • Input Voltage Noise 5.8 nV/√Hz
    • Gain Bandwidth Product 17 MHz
    • Supply Current (LMP7715) 1.15 mA
    • Supply Current (LMP7716/LMP7716Q) 1.30 mA
    • Supply Voltage Range 1.8V to 5.5V
    • THD+N @ f = 1 kHz 0.001%
    • Operating Temperature Range −40°C to 125°C
    • Rail-to-rail Output Swing
    • Space Saving SOT-23 Package (LMP7715)
    • 8-Pin VSSOP Package (LMP7716/LMP7716Q)
    • LMP7716Q is AEC-Q100 Grade 1 Qualified and is Manufactured on an Automotive Grade Flow

All trademarks are the property of their respective owners.

  • Unless Otherwise Noted,
    Typical Values at VS = 5V.
    • Input Offset Voltage ±150 μV (Max)
    • Input Bias Current 100 fA
    • Input Voltage Noise 5.8 nV/√Hz
    • Gain Bandwidth Product 17 MHz
    • Supply Current (LMP7715) 1.15 mA
    • Supply Current (LMP7716/LMP7716Q) 1.30 mA
    • Supply Voltage Range 1.8V to 5.5V
    • THD+N @ f = 1 kHz 0.001%
    • Operating Temperature Range −40°C to 125°C
    • Rail-to-rail Output Swing
    • Space Saving SOT-23 Package (LMP7715)
    • 8-Pin VSSOP Package (LMP7716/LMP7716Q)
    • LMP7716Q is AEC-Q100 Grade 1 Qualified and is Manufactured on an Automotive Grade Flow

All trademarks are the property of their respective owners.

The LMP7715/LMP7716/LMP7716Q are single and dual low noise, low offset, CMOS input, rail-to-rail output precision amplifiers with high gain bandwidth products. The LMP7715/LMP7716/LMP7716Q are part of the LMP precision amplifier family and are ideal for a variety of instrumentation applications.

Utilizing a CMOS input stage, the LMP7715/LMP7716/LMP7716Q achieve an input bias current of 100 fA, an input referred voltage noise of 5.8 nV/√Hz, and an input offset voltage of less than ±150 μV. These features make the LMP7715/LMP7716/LMP7716Q superior choices for precision applications.

Consuming only 1.15 mA of supply current, the LMP7715 offers a high gain bandwidth product of 17 MHz, enabling accurate amplification at high closed loop gains.

The LMP7715/LMP7716/LMP7716Q have a supply voltage range of 1.8V to 5.5V, which makes these ideal choices for portable low power applications with low supply voltage requirements.

The LMP7715/LMP7716/LMP7716Q are built with TI’s advanced VIP50 process technology. The LMP7715 is offered in a 5-pin SOT-23 package and the LMP7716/LMP7716Q is offered in an 8-pin VSSOP.

The LMP7716Q incorporates enhanced manufacturing and support processes for the automotive market, including defect detection methodologies. Reliability qualification is compliant with the requirements and temperature grades defined in the AEC-Q100 standard.

The LMP7715/LMP7716/LMP7716Q are single and dual low noise, low offset, CMOS input, rail-to-rail output precision amplifiers with high gain bandwidth products. The LMP7715/LMP7716/LMP7716Q are part of the LMP precision amplifier family and are ideal for a variety of instrumentation applications.

Utilizing a CMOS input stage, the LMP7715/LMP7716/LMP7716Q achieve an input bias current of 100 fA, an input referred voltage noise of 5.8 nV/√Hz, and an input offset voltage of less than ±150 μV. These features make the LMP7715/LMP7716/LMP7716Q superior choices for precision applications.

Consuming only 1.15 mA of supply current, the LMP7715 offers a high gain bandwidth product of 17 MHz, enabling accurate amplification at high closed loop gains.

The LMP7715/LMP7716/LMP7716Q have a supply voltage range of 1.8V to 5.5V, which makes these ideal choices for portable low power applications with low supply voltage requirements.

The LMP7715/LMP7716/LMP7716Q are built with TI’s advanced VIP50 process technology. The LMP7715 is offered in a 5-pin SOT-23 package and the LMP7716/LMP7716Q is offered in an 8-pin VSSOP.

The LMP7716Q incorporates enhanced manufacturing and support processes for the automotive market, including defect detection methodologies. Reliability qualification is compliant with the requirements and temperature grades defined in the AEC-Q100 standard.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LMP7715/LMP7716/LMP7716Q Single/Dual Prec, 17MHz, Low Noise, CMOS Input Amps 数据表 (Rev. E) 2013年 3月 25日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DIP-ADAPTER-EVM — DIP 适配器评估模块

借助 DIP-Adapter-EVM 加快运算放大器的原型设计和测试,该 EVM 有助于快速轻松地连接小型表面贴装 IC 并且价格低廉。您可以使用随附的 Samtec 端子板连接任何受支持的运算放大器,或者将这些端子板直接连接至现有电路。

DIP-Adapter-EVM 套件支持六种常用的业界通用封装,包括:

  • D 和 U (SOIC-8)
  • PW (TSSOP-8)
  • DGK(MSOP-8、VSSOP-8)
  • DBV(SOT23-6、SOT23-5 和 SOT23-3)
  • DCK(SC70-6 和 SC70-5)
  • DRL (SOT563-6)
用户指南: PDF
TI.com 上无现货
评估板

DIYAMP-EVM — 通用自制 (DIY) 放大器电路评估模块

DIYAMP-EVM 是一个评估模块 (EVM) 系列,可为工程师和自制人员 (DIYer) 提供真实的放大器电路,使用户能够快速评估设计概念并验证仿真。此系列 EVM 采用 3 种业界通用封装选项(SC70、SOT-23 和 SOIC)并提供 12 种流行的放大器配置,包括放大器、滤波器、稳定性补偿以及同时适用于单电源和双电源的比较器配置。

DIYAMP-EVM 让原型设计变得快速轻松,并使用常用的 0805 或 0603 表面贴装式元件。通过配置多种组合,此 EVM 让用户能够构建广泛的评估电路,包括从简单的放大器电路到复杂的信号链。此 EVM 与试验电路板、超小型 A 版 (SMA) (...)

用户指南: PDF | HTML
计算工具

ANALOG-ENGINEER-CALC — 模拟工程师计算器

模拟工程师计算器旨在加快模拟电路设计工程师经常运用的许多重复性计算。该基于 PC 的工具提供图形界面,其中显示各种常见计算列表,从使用反馈电阻器设置运算放大器增益到选择合适的电路设计元件,以稳定模数转换器 (ADC) 驱动器缓冲器电路。

除了可用作独立工具之外,该计算器还能很好地与模拟工程师口袋参考中所述的概念配合使用。

计算工具

OPAMP-NOISECALC Noise Calculator

This folder contains three tools to help in understandning and managing noise in cicuits. The included tools are:

  • A noise generator tool - This is a Lab View 4-Run Time executable that generates Gaussian white noise, uniform white noise, 1/f noise, short noise, and 60Hz line noise. Temporal data, (...)
支持的产品和硬件

支持的产品和硬件

设计工具

CIRCUIT060001 — 单电源、低侧、单向电流检测电路

此单电源低侧电流感应解决方案可以准确地检测最大为 1A 的负载电流,并将其转换为 50mV 至 4.9V 的电压。可以根据需要调节输入电流范围和输出电压范围,并且可以使用更大的电源来适应更大的摆幅。
用户指南: PDF
设计工具

CIRCUIT060002 — 通过 NTC 热敏电阻电路检测温度

此温度感测电路使用与负温度系数 (NTC) 热敏电阻串联的电阻器构成分压器,从而产生在温度范围内呈线性的输出电压。此电路将同相配置中的运算放大器与反相参考搭配使用来对信号进行偏置和增益,这有助于利用整个 ADC 分辨率并提高测量精度。
用户指南: PDF
设计工具

CIRCUIT060003 — 通过 PTC 热敏电阻电路检测温度

此温度感应电路使用与正温度系数 (PTC) 热敏电阻串联的电阻器构成分压器,从而产生随温度变化呈线性的输出电压。此电路将同相配置中的运算放大器与反相参考配合使用来对信号进行偏置和放大,从而帮助充分利用 ADC 分辨率并提高测量精度。
设计工具

CIRCUIT060004 — 低噪声、远距离 PIR 传感器调节器电路

这种两级放大器设计可对来自无源红外 (PIR) 传感器的信号进行放大和滤波。该电路包括多个低通和高通滤波器,可降低电路输出端的噪声,从而能够检测出远距离运动并减少误触发。该电路后跟一个窗口比较器电路,以生成数字输出或直接连接到模数转换器 (ADC) 输入端。
设计工具

CIRCUIT060005 — 带有分立式差分放大器的高侧电流检测电路

此单电源高侧低成本电流感应解决方案可以检测 50mA 和 1A 之间的负载电流,并将其转换为 0.25V 至 5V 的输出电压。高侧感应使系统能够识别接地短路,并且不会对负载造成接地干扰。
用户指南: PDF
设计工具

CIRCUIT060006 — 桥式放大器电路

应变计是一种传感器,其电阻随作用力而变化。为了测量电阻的变化,电桥配置中放置了应变仪。此设计使用两级运算放大器仪表电路放大因应变仪的电阻变化而产生的差分信号。通过改变 R10,惠斯通电桥的输出端会产生小的差分电压,该电压将馈送到两级运算放大器仪表放大器输入端。
设计工具

CIRCUIT060007 — 低侧双向电流检测电路

此单电源低侧双向电流检测解决方案可精确检测 –1A 至 1A 的负载电流。输出的线性范围为 110mV 至 3.19V。低侧电流检测可保持共模电压接近地电平,因此非常适合总线电压大的应用。
用户指南: PDF
设计工具

CIRCUIT060008 — 全波整流器电路

这种该绝对值电路可以将交流电 (AC) 信号转换成单极性信号。对于高达 50kHz 频率下的 ±10V 输入信号以及高达 1kHz 频率下低至 ±25mV 的输入信号,此电流在运行时造成的失真非常有限。
用户指南: PDF
设计工具

CIRCUIT060009 — 半波整流器电路

精密半波整流器仅会将随时间变化的输入信号(最好是正弦波)的负半输入反转并传输到其输出。通过恰当地选择反馈电阻器值,可以实现不同的增益。精密半波整流器通常与其他运算放大器电路(例如峰值检测器或带宽受限的同相放大器)配合使用,以产生直流输出电压。这种配置目的是在高达 50kHz 的频率下处理 0.2mVpp 和 4Vpp 之间的正弦输入信号。
设计工具

CIRCUIT060010 — PWM 发生器电路

该电路利用一个三角波发生器和比较器生成一个 500kHz 的脉宽调制 (PWM) 波形,其占空比与输入电压成反比。运算放大器和比较器可生成一个三角波形,该波形施加到第二比较器的反相输入端。输入电压施加到第二比较器的同相输入端。通过将输入波形与三角波进行比较,可生成 PWM 波形。第二比较器放置在误差放大器的反馈环路中,用于提高输出波形的精度和线性度。
用户指南: PDF
英语版: PDF
设计工具

CIRCUIT060011 — 单电源、2 阶、多反馈高通滤波器电路

多反馈 (MFB) 高通 (HP) 滤波器是二阶有源滤波器。Vref 提供直流失调电压以适应单电源应用。该 HP 滤波器针对通带中的频率将信号反相(增益 = –1V/V)。当增益较高或 Q 因子较大(例如 3 或更大)时,宜使用 MFB 滤波器。
设计工具

CIRCUIT060012 — 单电源、2 阶、多反馈低通滤波器电路

多反馈 (MFB) 低通滤波器(LP 滤波器)是二阶有源滤波器。Vref 提供直流失调电压以适应单电源应用。该 LP 滤波器针对通带中的频率将信号反相(增益 = –1V/V)。当增益较高或 Q 因子较大(例如 3 或更大)时,宜使用 MFB 滤波器。
设计工具

CIRCUIT060014 — 具有 MOSFET 的电压到电流 (V-I) 转换器电路

该单电源、低侧、V-I 转换器向可以连接到比运算放大器电源电压更高的电压的负载提供经过良好调节的电流。该电路接受介于 0V 和 2V 之间的输入电压,将其转换为介于 0mA 和 100mA 之间的电流。通过将低侧电流检测电阻 R3 上的压降反馈到运算放大器的反相输入来精确调节电流。
用户指南: PDF
设计工具

CIRCUIT060016 — 非反相麦克风前置放大器电路

此电路使用非反相放大器电路配置来放大麦克风输出信号。此电路的幅度稳定性非常好,在整个音频范围内仅具有微小的频率响应偏差。此电路旨在使用 5V 单电源来运行。
用户指南: PDF
设计工具

CIRCUIT060017 — 双电源、分立式、可编程增益放大器电路

该电路使用可变输入电阻来提供 6dB (2V/V) 至 60dB (1000V/V) 的可编程同相增益。该设计在整个增益范围内保持相同的截止频率。
设计工具

CIRCUIT060018 — 光电二极管放大器电路

该电路包含一个配置为跨阻放大器的运算放大器,用于放大光电二极管依赖于光的电流。
用户指南: PDF
设计工具

CIRCUIT060019 — 具有同相正基准电压的反相运算放大器电路

此设计使用具有非反相正向基准电压的反相放大器将 -1V 至 2V 的输入信号转换为 0.05V 至 4.95V 的输出电压。此电路可用于将具有正斜率和负偏移电压的传感器输出电压转换为可用的 ADC 输入电压范围。
设计工具

CIRCUIT060020 — 反相放大器电路

该设计将输入信号 Vi 反相并应用 -2V/V 的信号增益。输入信号通常来自低阻抗源,因为该电路的输入阻抗由输入电阻器 R1 决定。反相放大器的共模电压等于连接在本设计中接地的非反相节点的电压。
设计工具

CIRCUIT060074 — 采用比较器的高侧电流检测电路

该高侧电流检测解决方案使用一个具有轨到轨输入共模范围的比较器,如果负载电流上升至超过 1A,则在比较器输出端 (COMP OUT) 产生过流警报 (OC-Alert) 信号。该实现中的 OC-Alert 信号低电平有效。因此,当超过 1A 阈值后,比较器输出变为低电平。实施磁滞以确保在负载电流减小至 0.5A(减少 50%)时,OC-Alert 返回到逻辑高电平状态。该电路使用漏极开路输出比较器,从而对输出高逻辑电平进行电平转换,以控制数字逻辑输入引脚。对于需要驱动 MOSFET 开关栅极的应用,最好使用具有推挽输出的比较器。
设计工具

CIRCUIT060075 — 高速过流检测电路

该高速低侧过流检测解决方案采用单个零漂移快速稳定放大器 (OPA388) 和一个高速比较器 (TLV3201) 加以实现。此电路设计适合于用来监测快速电流信号和过流事件(如电机和电源单元中的电流检测)的应用。

由于 OPA388 最宽带宽具有超低偏移和快速转换率,因此选择了该器件。TLV3201 具有 40ns 的低传播延迟和 4.8ns 的上升时间,可实现快速响应,因此选择该器件。这使比较器可以在瞬态响应时间要求范围内快速响应并向系统发出过流事件警报。推挽输出级还使比较器能够直接连接微控制器的逻辑电平。TLV3201 还具有低功耗和 40µA 的静态电流。

(...)
模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF

支持和培训

视频