ZHCU623 January 2019
Figure 19 to Figure 24 show the current consumption of the patch under various settings. In the final design, the patch was configured to auto-advertise every 100 ms, and read temperature every 1 second. This places the average current consumption around roughly 230 µA, which means that the active life time of the patch was greater than 5 days after initialization on the 35 mAh battery. This greatly exceeds the 12-24 hour specifications for most wireless monitoring temperature patches available today. The design run time was confirmed by expending one of the flexible cells entirely after enabling the patch. Equation 1 shows how to estimate the patch lifetime depending on the total connection period.
where
Condition | Measured Current Draw | Associated Figure | Expected Runtime |
---|---|---|---|
Initial Startup | 3.8 mA (Avg) for 21 µs | Figure 19 | N/A |
During Auto-Advertisement | 11.1 mA (Peak) | Figure 20 | N/A |
100 ms (10 Hz) Auto-Advertisement | 227.37 µA (Avg) | Figure 21 | 153.93 hours, or 6.4 days |
1 Sec (1 Hz) Auto-Advertisement | 106.204 µA (Avg) | Figure 22 | 329.6 hours, or 13.7 days |
Connected to Smart Device | 420.743 µA (Avg) | Figure 24 | 83.2 Hours, or 3.5 days |