SWRA446 February   2015 CC1310 , CC1310 , CC2620 , CC2620 , CC2630 , CC2630 , CC2640 , CC2640 , CC2640R2F , CC2640R2F , CC2640R2F-Q1 , CC2640R2F-Q1 , CC2650 , CC2650 , CC2650MODA , CC2650MODA

 

  1.   Using GCC/GDB With SimpleLink CC26xx/CC13xx
    1.     Trademarks
    2. 1 Introduction
    3. 2 Prerequisites
      1. 2.1 Platforms
      2. 2.2 Hardware
      3. 2.3 Software
    4. 3 Hardware Setup
    5. 4 Software Installation Instructions
      1. 4.1 Java Runtime Environment
      2. 4.2 Eclipse IDE (Windows)
      3. 4.3 Eclipse IDE (Linux)
      4. 4.4 GNU Toolchain (Windows)
      5. 4.5 GNU Toolchain (Linux)
      6. 4.6 Build Tools for Windows
      7. 4.7 TI Emupack and GDB Server (Windows)
      8. 4.8 Flash Programmer (Windows)
      9. 4.9 Flash Programmer (Linux)
    6. 5 Build the Software Example
      1. 5.1 Import Example Project Into the IDE
      2. 5.2 Build the Software Example
    7. 6 Load Binary Image to Target
      1. 6.1 Configure Flash Programmer Tool (Windows)
      2. 6.2 Configure Flash Programmer Tool (Linux)
      3. 6.3 Load the Image to Target (Windows)
      4. 6.4 Load the Image to Target (Linux)
    8. 7 Debug the Software Example
      1. 7.1 Launch the GDB Server (Windows)
      2. 7.2 Launch the GDB Server (Linux)
      3. 7.3 Configure Eclipse Debugger
      4. 7.4 Running the Software Example From Debugger
    9. 8 References
  2. AMakefile
    1. A.1 Makedefs
    2. A.2 Makefile
  3. BLinker and Startup Files
    1. B.1 Linker File
    2. B.2 Startup Files

Software

This section describes the software packages that are required for going through this application report. Tools components, other than the below packages, might be used as well, for example, newer versions of the tools that have become available after this document was written. The below packages and versions are tested together during the writing of this document.

Download and installation instructions for each software package are provided in Section 4.