SWRA446 February   2015 CC1310 , CC1310 , CC2620 , CC2620 , CC2630 , CC2630 , CC2640 , CC2640 , CC2640R2F , CC2640R2F , CC2640R2F-Q1 , CC2640R2F-Q1 , CC2650 , CC2650 , CC2650MODA , CC2650MODA

 

  1.   Using GCC/GDB With SimpleLink CC26xx/CC13xx
    1.     Trademarks
    2. 1 Introduction
    3. 2 Prerequisites
      1. 2.1 Platforms
      2. 2.2 Hardware
      3. 2.3 Software
    4. 3 Hardware Setup
    5. 4 Software Installation Instructions
      1. 4.1 Java Runtime Environment
      2. 4.2 Eclipse IDE (Windows)
      3. 4.3 Eclipse IDE (Linux)
      4. 4.4 GNU Toolchain (Windows)
      5. 4.5 GNU Toolchain (Linux)
      6. 4.6 Build Tools for Windows
      7. 4.7 TI Emupack and GDB Server (Windows)
      8. 4.8 Flash Programmer (Windows)
      9. 4.9 Flash Programmer (Linux)
    6. 5 Build the Software Example
      1. 5.1 Import Example Project Into the IDE
      2. 5.2 Build the Software Example
    7. 6 Load Binary Image to Target
      1. 6.1 Configure Flash Programmer Tool (Windows)
      2. 6.2 Configure Flash Programmer Tool (Linux)
      3. 6.3 Load the Image to Target (Windows)
      4. 6.4 Load the Image to Target (Linux)
    8. 7 Debug the Software Example
      1. 7.1 Launch the GDB Server (Windows)
      2. 7.2 Launch the GDB Server (Linux)
      3. 7.3 Configure Eclipse Debugger
      4. 7.4 Running the Software Example From Debugger
    9. 8 References
  2. AMakefile
    1. A.1 Makedefs
    2. A.2 Makefile
  3. BLinker and Startup Files
    1. B.1 Linker File
    2. B.2 Startup Files

Debug the Software Example

This section describes how to configure the debugger and debug the software example using Eclipse and GNU Tools for ARM Embedded Processors.