SWCU185G January 2018 – June 2024 CC1312PSIP , CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
Table 13-48 lists acronyms used in this document.
| Acronym | Full Term |
|---|---|
| ACT2 | Addition Chaining Table with 2 address bits (4 entries) |
| ACT4 | Addition Chaining Table with 4 address bits (16 entries) |
| AES | Advanced Encryption Standard |
| AES-CCM | AES Counter with CBC-MAC |
| AHB | Advanced High-Speed Bus |
| AMBA | Advanced Microcontroller Bus Architecture |
| CBC | Cipher Block Chaining |
| CCM | Counter with CBC-MAC |
| CM | Crypto Module |
| CRT | Chinese Remainder Theorem |
| CTR | Counter Mode |
| DMAC | DMA Controller |
| DPRAM | Dual-Port Random Access Memory |
| ECB | Electronic Code Block |
| ECC | Elliptic Curve Cryptography |
| EIP | Embedded Intellectual Property |
| FIFO | First-In, First-Out |
| FIPS | Federal Information Processing Standard |
| GB | Gigabyte |
| Gbit | Gigabit |
| Gbps | Gigabits per second |
| HMAC | Hashed MAC |
| HW | Hardware |
| ICM | Integer Counter Mode |
| IETF | Internet Engineering Task Force |
| IP | Internet Protocol Intellectual Property |
| IV | Initialization Vector |
| LNME | Large Number Multiplier and Exponentiator |
| MMM | Montgomery Modular Multiplication |
| PE | Processing Element |
| PKA | Public Key Accelerator |
| PKCP | Public Key Coprocessor |
| RAM | Random Access Memory |
| ROM | Read Only Memory |
| TRNG | True Random Number Generator |