SWCU185G January 2018 – June 2024 CC1312PSIP , CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
| Byte Index | Field Name | Type | Description |
|---|---|---|---|
| 0–1 | commandNo | W | The command number |
| 2 | newCcaOpt | W | New value of ccaOpt for the running background level operation (see Table 26-73 for details) |
| 3 | newCcaRssiThr | W | New value of ccaRssiThr for the running background level operation |
| Byte Index | Field Name | Type | Description |
|---|---|---|---|
| 0–1 | commandNo | W | The command number |
| 2–3 | newFrameFiltOpt | W | New value of frameFiltOpt for the running background level operation |
| 4 | newFrameTypes | W | New value of frameTypes for the running background level operation |
| Byte Index | Field Name | Bits | Bit Field Name | Type | Description |
|---|---|---|---|---|---|
| 0–1 | commandNo | W | The command number | ||
| 2 | options | 0 | bEnable | W | 0: Disable entry 1: Enable entry |
| 1 | srcPend | W | New value of the pending bit for the entry | ||
| 2 | entryType | W | 0: Extended address 1: Short address | ||
| 3–7 | Reserved | ||||
| 3 | entryNo | W | Index of entry to enable or disable |
| Byte Index | Field Name | Bits | Bit Field Name | Type | Description |
|---|---|---|---|---|---|
| 0–1 | commandNo | W | The command number | ||
| 2 | currentRssi | R | The RSSI currently observed on the channel | ||
| 3 | maxRssi | R | The maximum RSSI observed on the channel because RX was started | ||
| 4 | ccaInfo | 0–1 | ccaState | R | Value of the current CCA state: 00: Idle 01: Busy 10: Invalid |
| 2–3 | ccaEnergy | R | Value of the current energy detect CCA state: 00: Idle 01: Busy 10: Invalid | ||
| 4–5 | ccaCorr | R | Value of the current correlator based carrier sense CCA state: 00: Idle 01: Busy 10: Invalid | ||
| 6 | ccaSync | R | Value of the current sync found based carrier sense CCA state: 0: Idle 1: Busy | ||
| 7 | Reserved |