SWCU185G January 2018 – June 2024 CC1312PSIP , CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
The AUX analog I/O digital I/O (AUX_AIODIOx) peripherals control the 32 AUX I/Os that map to separate package DIOs. The Sensor Controller is the primary owner of the AUX I/Os, though the System CPU can configure and use them. The only relevant System CPU use scenario is to configure the AUX I/Os before control is passed to the Sensor Controller.
The four AIODIO instances configure and control the 32 AUX I/Os. Each AIODIO peripheral manages 8 AUX I/Os, as shown in Table 20-20.
| Peripheral | AUX I/O |
|---|---|
| AUX_AIODIO0 | 0 to 7 |
| AUX_AIODIO1 | 8 to 15 |
| AUX_AIODIO2 | 16 to 23 |
| AUX_AIODIO3 | 24 to 31 |
Peripheral features are:
Figure 20-11 shows the block diagram of a single AUX I/O(k) and how it connects to DIO(n).