SWCU185G January 2018 – June 2024 CC1312PSIP , CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
Table 14-4 lists the memory-mapped registers for the AON_IOC registers. All register offset addresses not listed in Table 14-4 should be considered as reserved locations and the register contents should not be modified.
| Offset | Acronym | Register Name | Section |
|---|---|---|---|
| 0h | IOSTRMIN | Internal | IOSTRMIN Register (Offset = 0h) [Reset = 00000003h] |
| 4h | IOSTRMED | Internal | IOSTRMED Register (Offset = 4h) [Reset = 00000006h] |
| 8h | IOSTRMAX | Internal | IOSTRMAX Register (Offset = 8h) [Reset = 00000005h] |
| 10h | CLK32KCTL | SCLK_LF External Output Control | CLK32KCTL Register (Offset = 10h) [Reset = 00000001h] |
| 14h | TCKCTL | TCK IO Pin Control | TCKCTL Register (Offset = 14h) [Reset = 00000001h] |
Complex bit access types are encoded to fit into small table cells. Table 14-5 shows the codes that are used for access types in this section.
| Access Type | Code | Description |
|---|---|---|
| Read Type | ||
| R | R | Read |
| Write Type | ||
| W | W | Write |
| Reset or Default Value | ||
| -n | Value after reset or the default value | |
IOSTRMIN is shown in Figure 14-3 and described in Table 14-6.
Return to the Summary Table.
Internal. Only to be used through TI provided API.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||||||||||
| R-0h | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | GRAY_CODE | ||||||||||||||
| R-0h | R/W-3h | ||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-3 | RESERVED | R | 0h | Reserved |
| 2-0 | GRAY_CODE | R/W | 3h | Internal. Only to be used through TI provided API. |
IOSTRMED is shown in Figure 14-4 and described in Table 14-7.
Return to the Summary Table.
Internal. Only to be used through TI provided API.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||||||||||
| R-0h | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | GRAY_CODE | ||||||||||||||
| R-0h | R/W-6h | ||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-3 | RESERVED | R | 0h | Reserved |
| 2-0 | GRAY_CODE | R/W | 6h | Internal. Only to be used through TI provided API. |
IOSTRMAX is shown in Figure 14-5 and described in Table 14-8.
Return to the Summary Table.
Internal. Only to be used through TI provided API.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||||||||||
| R-0h | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | GRAY_CODE | ||||||||||||||
| R-0h | R/W-5h | ||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-3 | RESERVED | R | 0h | Reserved |
| 2-0 | GRAY_CODE | R/W | 5h | Internal. Only to be used through TI provided API. |
CLK32KCTL is shown in Figure 14-6 and described in Table 14-9.
Return to the Summary Table.
SCLK_LF External Output Control
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R-0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R-0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R-0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | OE_N | ||||||
| R-0h | R/W-1h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-1 | RESERVED | R | 0h | Reserved |
| 0 | OE_N | R/W | 1h | 0: Output enable active. SCLK_LF output on IO pin that has PORT_ID (for example IOC:IOCFG0.PORT_ID) set to AON_CLK32K. 1: Output enable not active |
TCKCTL is shown in Figure 14-7 and described in Table 14-10.
Return to the Summary Table.
TCK IO Pin Control
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||||||||||
| R-0h | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | EN | ||||||||||||||
| R-0h | R/W-1h | ||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-1 | RESERVED | R | 0h | Reserved |
| 0 | EN | R/W | 1h | 0: Input driver for TCK disabled. 1: Input driver for TCK enabled. |