SPRUJ55D September 2023 – July 2025 AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
For this combination the Tx Buffers section in the Message RAM is separated in two parts:
If MCAN_TXBC[29-24] TFQS field is empty (zero) - only Dedicated Tx Buffers are used.
Tx prioritization:
Figure 13-178 shows Mixed Dedicated Tx Buffers/Tx Queue example.
Figure 13-178 Mixed Dedicated Tx Buffers/Tx Queue (example)