- Safety SIL-3 and ASIL-D rating targeted
- Frequency imbalance: Compare zero crossing of sine with zero crossing of adjacent cosine
- Phase imbalance: Time delay between zero crossing of sine wrt cosine
- Gain and Offset mismatch
- Over and Under voltage sampling of Sine and Cosine Signals
- Individually programmable mask for all fault signals
- Programmable tracking error threshold and glitch timer
- Programmable phase, offset and gain error fault thresholds
- Redundant channel compare fault detection, (arctan to track-2 comparison or track2 to track2) with programmable threshold and glitch timer
- Window comparators to monitor analog input faults
and excitation signal faults with programmable threshold and glitch settings and
report type of input fault: Open, Short, Short to Supply, Short to Gnd
Note: Any error condition generates an event if enabled.