SPRUJ55D September 2023 – July 2025 AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
The R5SS*_CONTROL register configures the lockstep/dual core behavior of the R5SS*.
When R5SS*_CONTROL.LOCK_STEP is programmed to 0x7, it configures R5SS* to be in lockstep. When programmed to 0x0, it configures R5SS* to be in dual core mode.
A reset must be issued to R5SS* to switch between dual core and lockstep mode.
When R5SS*_CONTROL.RESET_FSM_TRIGGER is programmed to 0x7, it issues a reset to R5SS*.