SPRUJ55D September 2023 – July 2025 AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
The input qualification scheme has been designed to be very flexible. Select the type of input qualification for each GPIO pin by configuring the MSS_IOMUX_<PAD>_CFG_REG[QUAL_SEL] registers. In the case of a GPIO input pin, the qualification can be specified as only synchronized to SYSCLK or qualification by a sampling window. For pins that are configured as peripheral inputs, the input can also be asynchronous in addition to synchronized to SYSCLK or qualified by a sampling window. The remainder of this section describes the options available.