SPRUJ55D September 2023 – July 2025 AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
This is the recommended mode of operation if the zero-position of the rotor is in Q1 or Q4 during detection (ideally between 45 to -45 degrees ). Sin channel will be positive.
Similar to Ideal Sample Mode 1, but Phase-1 is bypassed and cosine channel is used for Phase-2 to detect ideal peak sampling point.