SPRUJ55D September 2023 – July 2025 AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
In State Change Mode, the MDIO will assert MDIO_LINKINT[0] when any bit in the MDIO MDIO_ALIVE_REG or MDIO MDIO_LINK_REG registers changes due to MDIO operations. The MDIO_LINKINT event is also captured in the MDIO MDIO_LINK_INT_MASKED_REG register. MDIO_LINKINT[1] output and the MDIO MDIO_USER_PHY_SEL_REG_j (where j = 0 or 1) registers are unused in State Change Mode.