SPRUIK4A September   2018  – June 2019 F28377D-SEP , TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1 , TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1 , TMS320F28075 , TMS320F28075-Q1 , TMS320F28076 , TMS320F28374D , TMS320F28374S , TMS320F28375D , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376D , TMS320F28376S , TMS320F28377D , TMS320F28377D-Q1 , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378D , TMS320F28378S , TMS320F28379D , TMS320F28379D-Q1 , TMS320F28379S

 

  1.   C2000 Software Frequency Response Analyzer (SFRA) Library and Compensation Designer in SDK Framework
    1.     Trademarks
    2. 1 Introduction
    3. 2 Installing the SFRA Library
      1. 2.1 SFRA Library Package Contents
      2. 2.2 How to Install the SFRA Library
    4. 3 Module Summary
      1. 3.1 SFRA Library Function Summary
      2. 3.2 Principle of Operation
      3. 3.3 Per Unit Format
      4. 3.4 Floating Point (Singe Precision)
        1. 3.4.1 Object Definition
        2. 3.4.2 Module Interface Definition
        3. 3.4.3 Adding SFRA Library to the Project
        4. 3.4.4 Adding Support for SFRA GUI
      5. 3.5 Script for Importing Frequency Response and Designing Compensation
      6. 3.6 SFRA GUI Options and How to Run
    5. 4 Compensation Designer
      1. 4.1 Launching Compensation Designer
        1. 4.1.1 Standalone From SFRA GUI Folder
        2. 4.1.2 From Solution Adapter Page
      2. 4.2 Compensation Style and Number
    6. 5 Case Study
      1. 5.1 Plant TF Extraction
      2. 5.2 Designing Compensator Using Compensation Designer
      3. 5.3 OL Measurement
      4. 5.4 Comparing SFRA Measured Frequency Response Versus Modeled
    7. 6 Running Software Test Bench Example for SFRA
    8. 7 Using SFRA Without SFRA GUI Integration
    9. 8 FAQ
  2.   Revision History

Script for Importing Frequency Response and Designing Compensation

The SFRA GUI, upon completing a frequency sweep, can populate a comma separated value (CSV) file or an excel sheet with the frequency response data. When CSV format is selected (which is the default), it can be saved as an excel file. The excel file data can be used to fit a pole zero format to extract the transfer function. This transfer function can then be used to design the compensation for the closed loop plant. The scripts for these operations that run on MATLAB are provided under:

SFRA/<version>/scripts