SPRUGR9H November 2010 – April 2015 66AK2E05 , 66AK2H06 , 66AK2H12 , 66AK2H14 , 66AK2L06 , AM5K2E02 , AM5K2E04 , SM320C6678-HIREL , TMS320C6652 , TMS320C6654 , TMS320C6655 , TMS320C6657 , TMS320C6670 , TMS320C6671 , TMS320C6672 , TMS320C6674 , TMS320C6678
Status Register 1 (Figure 4-45) provides read-only status on the Low Priority Accumulator Interrupts managed by INTD. Reading this register returns a 1 bit for each interrupt that has been triggered.
| 31 | 16 | 15 | 14 | ... | 1 | 0 | |||||||||
| Reserved | INT15 | INT14 – INT1 | INT0 | ||||||||||||
| R-0 | R-0 | R-0 | R-0 | ||||||||||||
| Legend: R = Read only; - n = value after reset |
| Bit | Field | Description |
|---|---|---|
| 31-16 | Reserved | Reads return 0 and writes have no effect |
| 15 | INT15 | Low Priority Accumulator Interrupt 15 status |
| 14
... 1 |
INT14 ...
INT1 |
Low Priority Accumulator Interrupt n status |
| 0 | INT0 | Low Priority Accumulator Interrupt 0 status |