SPRAD28 October 2022 AM2431 , AM2432 , AM2434 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM26C31 , AM26C31-EP , AM26C31C , AM26C31I , AM26C31M , AM26C32 , AM26C32-EP , AM26C32C , AM26C32M , AM26LS31 , AM26LS31M , AM26LS32A , AM26LS32AC , AM26LS32AM , AM26LS33A , AM26LS33A-SP , AM26LS33AM , AM26LV31 , AM26LV31E , AM26LV31E-EP , AM26LV32 , AM26LV32E , AM26LV32E-EP , AM26S10 , AM2732 , AM2732-Q1
The Driver Porting Layer (DPL) of the SDK contains a Debug Log module that provides APIs for debug logging and is the recommended method for providing "printf" style logging. These options can be configured in the SysConfig GUI under TI Driver Porting Layer (DPL) → Debug Log.
There are 3 logging methods supported by the Debug Log module:
To view the UART Log output, open the CCS Terminal by going to View → Terminal. In the Terminal window, click "Open a Terminal" and configure the Terminal based on the UART settings in SysConfig.
The default UART terminal settings are:
Parameter | Value |
---|---|
Baud Rate | 115200 |
Data Length | 8-bit |
Parity Type | None |
Stop Bit | 1-bit |
Flow Control | None |
A core can only be designed as a reader or writer, not both. When a core has the Shared Memory Log Reader enabled, the option to use the Shared Memory Writer is ignored. When the Shared Memory Logger is enabled, SysConfig generates the shared memory section to be used for logging in ti_dpl_config.c.
`DebugP_ShmLog gDebugShmLog[CSL_CORE_ID_MAX] __attribute__((aligned(128), section(".bss.log_shared_mem")));`
This section .bss.log_shared_mem from the above code snippet needs to be reserved for shared memory logging and needs to be allocated at the same shared memory address location for all cores. This section is reserved in the linker command file. This section also needs to be marked as non-cache in the MPU/MMU module within SysConfig.