SPRACE5A May   2019  – May 2021 F28377D-SEP , F29H850DM , F29H850TU , F29H859TU-Q1 , F29P329SM-Q1 , F29P589DU-Q1 , TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1 , TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1 , TMS320F28075 , TMS320F28075-Q1 , TMS320F28076 , TMS320F28374D , TMS320F28374S , TMS320F28375D , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376D , TMS320F28376S , TMS320F28377D , TMS320F28377D-EP , TMS320F28377D-Q1 , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378D , TMS320F28378S , TMS320F28379D , TMS320F28379D-Q1 , TMS320F28379S , TMS320F28384D , TMS320F28384S , TMS320F28386D , TMS320F28386S , TMS320F28388D , TMS320F28388S , TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1

 

  1.   1
  2.   2
    1.     3
  3.   4
  4.   5
    1.     6
    2.     7
    3.     8
      1.      9
      2.      10
      3.      11
  5.   12
    1.     13
      1.      14
    2.     15
    3.     16
    4.     17
    5.     18
  6.   19
  7.   20

TMS320F28xx DCAN Features

  • Full implementation of CAN protocol, version 2.0B
  • 32 mailboxes, each with the following properties:
    • Configurable as receive or transmit
    • Configurable with standard or extended identifier
    • Has a programmable receive mask (every mailbox has its own mask)
    • Supports data and remote frame
    • Composed of 0 to 8 bytes of data
    • Employs a programmable interrupt scheme with two interrupt levels
  • Automatic reply to a remote request message
  • Automatic retransmission of a frame in case of loss of arbitration or error