SPNA241 August 2019 RM41L232 , RM42L432 , RM44L520 , RM44L920 , RM46L430 , RM46L440 , RM46L450 , RM46L830 , RM46L840 , RM46L850 , RM46L852 , RM48L530 , RM48L540 , RM48L730 , RM48L740 , RM48L940 , RM48L950 , RM48L952 , RM57L843 , TMS570LC4357 , TMS570LC4357-EP , TMS570LC4357-SEP , TMS570LS0232 , TMS570LS0332 , TMS570LS0432 , TMS570LS0714 , TMS570LS0714-S , TMS570LS0914 , TMS570LS10106 , TMS570LS1114 , TMS570LS1115 , TMS570LS1224 , TMS570LS1225 , TMS570LS1227 , TMS570LS20206 , TMS570LS20206-EP , TMS570LS20216 , TMS570LS20216-EP , TMS570LS2124 , TMS570LS2125 , TMS570LS2134 , TMS570LS2135 , TMS570LS3134 , TMS570LS3135 , TMS570LS3137 , TMS570LS3137-EP
The Hercules CAN is compliant with the 2.0A specification with a bitrate up to 1 Mbit/s. It can receive and transmit standard frames with 11-bit identifiers as well as extended frames with 29-bit identifiers. To change the CAN settings for the bootloader, knowledge of the CAN protocol, revision 2.0 is assumed. For details, see the CAN Protocol Revision 2.0 Specification.
Figure 3 shows the essential fields of the standard frame that is used in this CAN bootloader.
Figure 3. Standard CAN Frame Format | Commands | CMD | Description |
|---|---|---|
| PING | 0x00 | See Section 11 |
| GET_ADDR_SIZE | 0x01 | See Section 11 |
| GET_STATUS | 0x03 | See Section 11 |
| GET_DATA | 0x04 | See Section 11 |
| RESET | 0x05 | See Section 11 |
| ACK | 0x06 | See Section 11 |
In this application, the CAN settings are:
The transmit settings (from MCU to the host) are:
The receive settings (from the host to the MCU) are:
CAN Bit timing setting:
Two clock domains are provided to the CAN module:
Both VCLK and VCLKA can be derived from the same clock source. However, if the frequency modulation in the FMPLL is enabled (spread spectrum clock), then, due to the high precision clocking requirements of the CAN Core, the FMPLL clock source should not be used for VCLKA. Alternatively, a separate clock without any modulation (for example, derived directly from the OSCIN clock) should be used for VCLKA.
Before configuring the CAN module, evaluate your system specifications such as system propagation delay (wire length and transceiver delay), crystal tolerance, and re-synchronization jump width. To initialize the CAN registers in CAN communication, you must define parameters such as baud rate, propagation segment (Prog_Seg), time segment 1 (Phase_Seg1) and time segment 2 (Phase_Seg2). Figure 5 shows the CAN BTR calculations in HalCoGen.
tprop = 2(tbus + ttransmitter + treceiver)
tbus = Bus Length (meter) * 5 ns/meter
ttransmitter and treceiver can be found in the device-specific transceiver data sheet
Figure 4. CAN Bit Timing
Figure 5. CAN Bit Timing Calculation in HalCoGen