SPNA241 August   2019 RM41L232 , RM42L432 , RM44L520 , RM44L920 , RM46L430 , RM46L440 , RM46L450 , RM46L830 , RM46L840 , RM46L850 , RM46L852 , RM48L530 , RM48L540 , RM48L730 , RM48L740 , RM48L940 , RM48L950 , RM48L952 , RM57L843 , TMS570LC4357 , TMS570LC4357-EP , TMS570LC4357-SEP , TMS570LS0232 , TMS570LS0332 , TMS570LS0432 , TMS570LS0714 , TMS570LS0714-S , TMS570LS0914 , TMS570LS10106 , TMS570LS10116 , TMS570LS10206 , TMS570LS1114 , TMS570LS1115 , TMS570LS1224 , TMS570LS1225 , TMS570LS1227 , TMS570LS20206 , TMS570LS20206-EP , TMS570LS20216 , TMS570LS20216-EP , TMS570LS2124 , TMS570LS2125 , TMS570LS2134 , TMS570LS2135 , TMS570LS3134 , TMS570LS3135 , TMS570LS3137 , TMS570LS3137-EP

 

  1.   CAN Bus Bootloader for Hercules Microcontrollers
    1.     Trademarks
    2. Introduction
    3. Hardware Requirements
    4. CAN Settings
    5. Software Coding and Compilation
    6. Exception Vector Table
    7. ECC Generation for Bootloader Code
    8. ECC Generation for Application Code
    9. During Bootloader Execution
    10. Bootloader Flow
    11. 10 CAN Bootloader Operation
    12. 11 CAN Bootloader Protocol
    13. 12 Create Application for Use With the Bootloader
    14. 13 Sample Code for PC-Side Application
    15. 14 References

CAN Bus Bootloader for Hercules™ Microcontrollers

A bootloader enables field updates of application firmware. A controller area network (CAN) bootloader enables firmware updates over the CAN bus. The CAN bootloader described in this application report is based on the Hercules™ARM®Cortex®-R4/R5 microcontrollers (TMS570LSx, TMS570LCx, RM4x, and RM5x). This application report describes the CAN protocol used in the bootloader and details each supported command.

Project collateral and source code discussed in this application report can be downloaded from the following URL: http://git.ti.com/hercules_examples/hercules_examples/trees/master/Bootloaders.