SLUUBT5C November 2018 – June 2021 BQ40Z80
This read/write word function sets the value used in calculating AtRateTimeToFull() and AtRateTimeToEmpty().
| SBS Cmd | Name | Access | Protocol | Type | Min | Max | Default | Unit | ||
|---|---|---|---|---|---|---|---|---|---|---|
| SE | US | FA | ||||||||
| 0x04 | AtRate() | R/W | Word | I2 | –32768 | 32767 | 0 | mA | ||
| 10 mW | ||||||||||
If BatteryMode()[CAPM] = 0, then the data reports in mA.
If BatteryMode()[CAPM] = 1, then the data reports in 10 mW.