SLUUBT5C November 2018 – June 2021 BQ40Z80
The BQ40Z80 device can permanently disable the battery pack in case of significant overtemperature of the cells detected using the external TS1..4 temperature sensor(s), which are configured to report as cell temperature, Temperature(). For Safety Overtemperature Cell Permanent Fail, the temperature sensor with the highest (Max) temperature is used.
| Status | Condition | Action |
|---|---|---|
| Normal | Max Cell Temp < SOT:Threshold | PFAlert()[SOT] = 0 |
| Alert | Max Cell Temp ≥ SOT:Threshold | PFAlert()[SOT] = 1 BatteryStatus()[OTA] = 0 |
| Trip | Max Cell Temp continuous ≥ SOT:Threshold for SOT:Delay duration | PFAlert()[SOT] = 0 PFStatus()[SOT] = 1 BatteryStatus()[OTA] = 1 |