SLUUBT5C November 2018 – June 2021 BQ40Z80
| Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
|---|---|---|---|---|---|---|---|---|
| Gas Gauging | State | QMax Cell 1 | I2 | 0 | 32767 | 4400 | mAh | QMax Cell 1 |
| Gas Gauging | State | QMax Cell 2 | I2 | 0 | 32767 | 4400 | mAh | QMax Cell 2 |
| Gas Gauging | State | QMax Cell 3 | I2 | 0 | 32767 | 4400 | mAh | QMax Cell 3 |
| Gas Gauging | State | QMax Cell 4 | I2 | 0 | 32767 | 4400 | mAh | QMax Cell 4 |
| Gas Gauging | State | QMax Cell 5 | I2 | 0 | 32767 | 4400 | mAh | QMax Cell 5 |
| Gas Gauging | State | QMax Cell 6 | I2 | 0 | 32767 | 4400 | mAh | QMax Cell 6 |
| Gas Gauging | State | QMax Cell 7 | I2 | 0 | 32767 | 4400 | mAh | QMax Cell 7 |
| Gas Gauging | State | QMax Pack | I2 | 0 | 32767 | 4400 | mAh | QMax of the whole stack |
| Gas Gauging | State | Qmax Cycle Count | U2 | 0 | 65535 | 0 | — | The CycleCount() when Qmax updated |