SLUUBT5C November 2018 – June 2021 BQ40Z80
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Gas Gauging | IT Cfg | Term Voltage Delta | I2 | 0 | 32767 | 300 | mV |
Description: Controls when the [RSOC_CONV] feature becomes active. The recommended setting is 3.3 – Term Voltage/Number Cells.
The default setting is 300 mV, which is assuming a typical 3-V termination voltage per cell. If a different termination voltage is used, this parameter should be adjusted accordingly.