SLUUBT5C November 2018 – June 2021 BQ40Z80
The SLEEP MAC command can override the requirement for bus low to enter sleep. In this case, the BQ40Z80 clock and data high condition is ignored for sleep to exit, though sleep will also exit if there is any further SMBus communication. The BQ40Z80 device can be sent to sleep with ManufacturerAccess() if specific sleep entry conditions are met.