SLUUBT5C November 2018 – June 2021 BQ40Z80
This read-word function returns the temperature in units 0.1 K. The source of this temperature is configured by TSx Mode and [CTEMP1], [CTEMP0] bits in the DA Configurtion. This temperature is used for all cell-related protections, permanent fail, and the advanced charging algorithm.
The temperature used for FET-related Protections and Permanent Fail is FET Temperature configured by TSx Mode and FTEMP bits in DA Configuration and is read with DAStatus2().
| SBS Cmd | Name | Access | Protocol | Type | Min | Max | Unit | ||
|---|---|---|---|---|---|---|---|---|---|
| SE | US | FA | |||||||
| 0x08 | Temperature() | R | Word | U2 | 0 | 65535 | 0.1 K | ||