SLUUBT5C November 2018 – June 2021 BQ40Z80
This command instructs the device to return Impedance Track related gauging information on ManufacturerBlockAccess() or ManufacturerData().
| Status | Condition |
|---|---|
| Activate | 0x0074 to ManufacturerBlockAccess() or ManufacturerAccess() |
Action: Output 32 bytes of IT data values on ManufacturerBlockAccess() or ManufacturerData() in the following format: AABBCCDDEEFFggGGhhHHiiIIjjJJkkKKllLLmmMMnnNNooOOppPPqqQQrrRRssSS where:
| Value | Description | Unit |
|---|---|---|
| AA | Pack Grid. Active pack grid point (minimum of CellGrid0 to Cell Grid3). This data is only valid during DISCHARGE mode when [R_DIS] = 0. If [R_DIS] = 1 or not discharging, this value is not updated. | — |
| BB | BB: LStatus—Learned status of resistance table Bit 3 | Bit 2 | Bit 1| Bit 0 QMax | ITEN | CF1 | CF0 CF1, CF0: QMax Status 0,0 = Battery OK 0,1 = QMax is first updated in learning cycle. 1,0 = QMax and resistance table updated in learning cycle ITEN: IT enable 0 = IT disabled 1 = IT enabled QMax: QMax update in field 0 = QMax has not been updated in the field. 1= QMax updated in the field. | — |
| CC | Cell Grid 0. Active grid point of Cell 1. This data is only valid during DISCHARGE mode when [R_DIS] = 0. If [R_DIS] = 1 or not discharging, this value is not updated. | — |
| DD | Cell Grid 1. Active grid point of Cell 2. This data is only valid during DISCHARGE mode when [R_DIS] = 0. If [R_DIS] = 1 or not discharging, this value is not updated. | — |
| EE | Cell Grid 2. Active grid point of Cell 3. This data is only valid during DISCHARGE mode when [R_DIS] = 0. If [R_DIS] = 1 or not discharging, this value is not updated. | — |
| FF | Cell Grid 3. Active grid point of Cell 4. This data is only valid during DISCHARGE mode when [R_DIS] = 0. If [R_DIS] = 1 or not discharging, this value is not updated. | — |
| GGggHHhh | State Time. Time passed since last state change (DISCHARGE, CHARGE, REST) | s |
| IIii | DOD0_0. Depth of discharge for Cell 1 | — |
| JJjj | DOD0_1. Depth of discharge for Cell 2 | — |
| KKkk | DOD0_2. Depth of discharge for Cell 3 | — |
| LLll | DOD0_3. Depth of discharge for Cell 4 | — |
| MMmm | DOD0 Passed Q. Passed capacity since the last DOD0 update | mAh |
| NNnn | DOD0 Passed E. Passed energy since last DOD0 update | cWh |
| OOoo | DOD0 Time. Time passed since the last DOD0 update | hr/16 |
| PPpp | DODEOC 0. Depth of discharge at end of charge of Cell 1 | — |
| QQqq | DODEOC 1. Depth of discharge at end of charge of Cell 2 | — |
| RRrr | DODEOC 2. Depth of discharge at end of charge of Cell 3 | — |
| SSss | DODEOC 3. Depth of discharge at end of charge of Cell 4 | — |