SLUUBT5C November 2018 – June 2021 BQ40Z80
The BQ40Z80 device can measure the charge time and stop charging if it exceeds the adjustable period.
| Status | Condition | Action |
|---|---|---|
| Enable | Current() > CTO:Charge Threshold AND (ChargingStatus()[LV] = 1 OR ChargingStatus()[MV] = 1 OR ChargingStatus()[HV] = 1) | Start CTO timer SafetyAlert()[CTOS] = 0 |
| Suspend or Recovery | Current() < CTO:Suspend Threshold | Stop CTO timer SafetyAlert()[CTOS] = 1 |
| Trip | CTO time > CTO:Delay | Stop CTO timer SafetyStatus()[CTO] = 1 OperationStatus()[XCHG] = 1 |
| Reset | SafetyStatus()[CTO] = 1 AND DA Configuration[NR] = 0 AND (Discharge by an amount of CTO:Reset OR low-high-low transition on PRES) | Stop and reset CTO timer SafetyAlert()[CTOS] = 0 SafetyStatus()[CTO] = 0 OperationStatus()[XCHG] = 0 |
| Reset | SafetyStatus()[CTO] = 1 AND DA Configuration[NR] = 1 AND (Discharge by an amount of CTO:Reset) | Stop and reset CTO timer SafetyAlert()[CTOS] = 0 SafetyStatus()[CTO] = 0 OperationStatus()[XCHG] = 0 |