SLUUBT5C November 2018 – June 2021 BQ40Z80
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Protections | ASCC | Threshold | H1 | 0x0 | 0xFF | 0x77 | Hex |
Description: ASCC:Threshold Setting | ||||
Bits 7–4: | SCCD: SCC delay time | |||
Bit 3: | Reserved | |||
Bits 2–0: | SCCV: SCC threshold |