|
| MFP20_SEL0.2 (Bits 15–13): Selects the multifunction pin feature on pins 20, 21, and 22 (RL0, RL1, RL2) |
| 0, 0, 0 = LED pins |
| 0, 0, 1 = GPIO pins |
| 0, 1, 0 = GPIO pins + pre-discharge (PDSG) FET control pin |
| 0, 1, 1 = Unused |
| 1, x, x = Unused |
| | |
| MFP17_SEL0.2 (Bits 12–10): Selects the multifunction pin feature on pin 17 (RH0) |
| 0, 0, 0 = System present pin |
| 0, 0, 1 = Emergency shutdown pin |
| 0, 1, 0 = LED button |
| 0, 1, 1 = Pre-discharge (PDSG) FET control pin |
| 1, 0, 0 = GPIO pin |
| 1, 0, 1 = Unused |
| 1, 1, x = Unused |
| | |
| MFP16_SEL1.0 (Bits 9–8): Selects the multifunction pin feature on pin 16 (RH1) |
| 0, 0 = Cell balancing PFET control pin for Cell-7 |
| 0, 1 = Pre-discharge (PDSG) FET control pin |
| 1, 0 = GPIO pin |
| 1, 1 = Unused |
| | |
| MFP15_SEL1.0 (Bits 7–6): Selects the multifunction pin feature on pin 15 (RH2) |
| 0, 0 = Cell-7 voltage measurement enable pin |
| 0, 1 = LED button |
| 1, 0 = GPIO pin |
| 1, 1 = Unused |
| | |
| MFP13_SEL2.0 (Bits 5–3): Selects the multifunction pin feature on pin 13 (RC3) |
| 0, 0, 0 = LED button |
| 0, 0, 1 = TS4 input |
| 0, 1, 0 = General purpose ADC input2 |
| 0, 1, 1 = GPIO pin |
| 1, x, x = Unused |
| | |
| MFP12_SEL2.0 (Bits 2–0): Selects the multifunction pin feature on pin 12 (RC2) |
| 0, 0, 0 = Cell-7 ADC input |
| 0, 0, 1 = TS3 input |
| 0, 1, 0 = General purpose ADC input1 |
| 0, 1, 1 = GPIO pin |
| 1, x, x = Unused |