SLUUBT5C November 2018 – June 2021 BQ40Z80
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Power | IATA | IATA Delay Time | U2 | 0 | 65535 | 10 | s |
Description: IATA Delay Time holds the time that the stored RM and FCC values are displayed initially on wake up from IATA shutdown.